{fluro/industrieteile/gelenklager/schraeg_axialgelenklager/ge_xx_asmtab.prj},{NB=Gelenklager GE110SW (0-0)},{IDNR=},{BEZX=SW},{XBEZ=GE 110 SW},{PPATH=ge_sw_asmtpl.prj},{PDF=ge_sw},{D=110},{ALPHA=0.0},{ROT=0},{INFO=PDF-Datenblatt},{TZD=0/-0.020},{B=38.0},{M=34.0},{A=170.0},{TZA=0/-0.025},{T=38.0},{TZT=+0.25/-0.60},{S=13.0},{M1=0.0},{RS=2.0},{R1S=2.0},{D1MAX=0.0},{D1MIN=0.0},{DK=155.0},{ST=1880.0},{DT=940.0},{KIPPWINKEL=3.0},{GEW=3680},{VERS=49},{MD=360},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
T
[mm]
TZT
Tolerance T
[mm]
S
[mm]
M1
[mm]
RS
rs min
[mm]
R1S
r1s min
[mm]
D1MAX
d1 max
[mm]
D1MIN
D1 min
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing disk material
ⁿ/ₐ
MAT2
Inner disk material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE25SX
GE25SX
25
0/-0.012
15.0
14.0
47.0
0/-0.014
15.0
+0.25/-0.4
0.6
7.5
1.0
1.0
0.0
0.0
42.0
236.0
47.5
2.5
148
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE28SX
GE28SX
28
0/-0.012
15.0
15.0
52.0
0/-0.016
16.0
+0.25/-0.4
1.0
8.0
1.0
1.0
0.0
0.0
47.0
300.0
60.0
2.0
186
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30SX
GE30SX
30
0/-0.012
17.0
15.0
55.0
0/-0.016
17.0
+0.25/-0.4
1.3
8.5
1.0
1.0
0.0
0.0
49.5
315.0
63.0
4.5
208
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE32SX
GE32SX
32
0/-0.012
17.0
16.0
58.0
0/-0.016
17.0
+0.25/-0.4
2.0
8.5
1.0
1.0
0.0
0.0
52.0
354.0
71.0
2.0
241
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35SX
GE35SX
35
0/-0.012
18.0
16.0
62.0
0/-0.016
18.0
+0.25/-0.4
2.1
9.0
1.0
1.0
0.0
0.0
55.5
390.0
76.5
4.0
268
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40SX
GE40SX
40
0/-0.012
19.0
17.0
68.0
0/-0.016
19.0
+0.25/-0.4
2.8
9.5
1.0
1.0
0.0
0.0
62.0
450.0
90.0
0.5
327
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45SX
GE45SX
45
0/-0.012
20.0
18.0
75.0
0/-0.016
20.0
+0.25/-0.4
3.5
10.0
1.0
1.0
0.0
0.0
68.5
530.0
106.0
3.0
416
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50SX
GE50SX
50
0/-0.012
20.0
19.0
80.0
0/-0.016
20.0
+0.25/-0.4
4.3
10.0
1.0
1.0
0.0
0.0
74.0
585.0
118.0
1.5
455
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE55SX
GE55SX
55
0/-0.015
23.0
20.0
90.0
0/-0.018
23.0
+0.25/-0.50
5.0
11.5
1.1
1.1
0.0
0.0
82.0
735.0
146.0
4.0
645
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60SX
GE60SX
60
0/-0.015
23.0
21.0
95.0
0/-0.018
23.0
+0.25/-0.50
5.7
11.5
1.1
1.1
0.0
0.0
88.5
800.0
160.0
2.5
714
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE65SX
GE65SX
65
0/-0.015
23.0
22.0
100.0
0/-0.018
23.0
+0.25/-0.50
6.5
11.5
1.1
1.1
0.0
0.0
93.5
865.0
173.0
1.0
759
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70SX
GE70SX
70
0/-0.015
25.0
23.0
110.0
0/-0.018
25.0
+0.25/-0.50
7.2
12.5
1.1
1.1
0.0
0.0
102.0
1040.0
208.0
2.0
1040
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE75SX
GE75SX
75
0/-0.015
25.0
24.0
115.0
0/-0.018
25.0
+0.25/-0.50
7.9
12.5
1.1
1.1
0.0
0.0
107.0
1129.0
220.0
1.0
1120
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80SX
GE80SX
80
0/-0.015
29.0
25.5
125.0
0/-0.020
29.0
+0.25/-0.50
8.6
14.5
1.1
1.1
0.0
0.0
115.0
1250.0
250.0
3.5
1540
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE85SX
GE85SX
85
0/-0.020
29.0
26.5
130.0
0/-0.020
29.0
+0.25/-0.60
9.4
14.5
1.1
1.1
0.0
0.0
122.0
1422.0
284.0
2.0
1610
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE90SX
GE90SX
90
0/-0.020
32.0
28.0
140.0
0/-0.020
32.0
+0.25/-0.60
10.1
16.0
1.5
1.5
0.0
0.0
128.5
1600.0
320.0
3.5
2090
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE95SX
GE95SX
95
0/-0.020
32.0
29.5
145.0
0/-0.020
32.0
+0.25/-0.60
10.8
16.0
1.5
1.5
0.0
0.0
135.0
1750.0
345.0
2.0
2220
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100SX
GE100SX
100
0/-0.020
32.0
31.0
150.0
0/-0.020
32.0
+0.25/-0.60
11.6
16.0
1.5
1.5
0.0
0.0
141.0
1760.0
350.0
0.5
2340
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE105SX
GE105SX
105
0/-0.020
35.0
32.5
160.0
0/-0.025
35.0
+0.25/-0.60
12.3
17.5
2.0
2.0
0.0
0.0
148.0
2116.0
423.0
2.0
2930
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE110SX
GE110SX
110
0/-0.020
38.0
34.0
170.0
0/-0.025
38.0
+0.25/-0.60
13.0
19.0
2.0
2.0
0.0
0.0
155.0
2360.0
475.0
3.0
3680
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE120SX
GE120SX
120
0/-0.020
38.0
37.0
180.0
0/-0.025
38.0
+0.25/-0.60
14.5
19.0
2.0
2.0
0.0
0.0
168.0
2550.0
510.0
0.5
3970
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE130SX
GE130SX
130
0/-0.025
45.0
43.0
200.0
0/-0.030
45.0
+0.35/-0.70
18.0
19.0
2.5
2.5
0.0
0.0
188.0
3200.0
640.0
1.0
5920
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE140SX
GE140SX
140
0/-0.025
45.0
43.0
210.0
0/-0.030
45.0
+0.35/-0.70
19.0
19.0
2.5
2.5
0.0
0.0
198.0
3450.0
680.0
1.0
6330
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE150SX
GE150SX
150
0/-0.025
48.0
46.0
225.0
0/-0.030
48.0
+0.35/-0.70
20.0
20.5
3.0
3.0
0.0
0.0
211.0
3900.0
780.0
1.0
8010
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE160SX
GE160SX
160
0/-0.025
51.0
49.0
240.0
0/-0.030
51.0
+0.35/-0.70
20.0
22.0
3.0
3.0
0.0
0.0
225.0
4500.0
900.0
1.0
9420
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D