{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_rechts/rostfreie_ausfuhrung/wartungsfrei/girsw_girswr_girswrr/girsw_asmtab.prj},{NB=Gelenkkopf GIRSW6RR M 6x1(0-0)},{IDNR=},{BEZ=GIRSW6RR},{XBEZ=GIRSW 6 RR},{PDF=girsw_rr},{PPATH=girsw_rr_asmtpl.prj},{D=6},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=9},{M=6.75},{A=20},{F=30},{L=40},{K=13.0},{J=10.0},{O=8.9},{SW=11},{G=M 6x1},{GNDM=6},{GP=1.000},{GKDM=4.917},{GL=12},{ST=13.1},{DT=9.3},{ZDR=530},{GEW=27},{KIPPWINKEL=13},{ABD=nein},{BOLZEN=ja},{VERS=10},{MD=360},{MAT1=rostfreier Stahl 1.4057},{MAT2=rostfreier Stahl 1.4571},{MAT3=rostfreier Stahl 1.4034},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
ABD
Seal
ⁿ/ₐ
BOLZEN
Bolt
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GIRSW5 M 5
GIRSW5
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 5
10
11.8
7.5
600
18
13
no
no
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW5 M 4
GIRSW5
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 4
10
11.8
7.5
600
18
13
no
no
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW6 M 6x1
GIRSW6
6
9
6.75
20
30
40
13.0
10.0
8.9
11
M 6x1
12
13.1
9.3
530
27
13
no
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW8 M 8x1.25
GIRSW8
8
12
9.00
24
36
48
16.0
12.5
10.4
13
M 8x1.25
16
20.7
16.7
420
46
14
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW8 M 8x1
GIRSW8
8
12
9.00
24
36
48
16.0
12.5
10.4
13
M 8x1
16
20.7
16.7
420
46
14
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW10 M 10
GIRSW10
10
14
10.50
28
43
57
19.0
15.0
12.9
17
M 10
20
28.3
23.4
350
76
13
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW10 M 10x1.25
GIRSW10
10
14
10.50
28
43
57
19.0
15.0
12.9
17
M 10x1.25
20
28.3
23.4
350
76
13
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW12 M 12
GIRSW12
12
16
12.00
32
50
66
22.0
17.5
15.4
19
M 12
22
34.5
32.0
300
115
13
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW12 M 12x1.25
GIRSW12
12
16
12.00
32
50
66
22.0
17.5
15.4
19
M 12x1.25
22
34.5
32.0
300
115
13
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW14 M 14
GIRSW14
14
19
13.50
36
57
75
25.0
20.0
16.8
22
M 14
25
39.5
42.0
260
170
16
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW14 M 14x1.5
GIRSW14
14
19
13.50
36
57
75
25.0
20.0
16.8
22
M 14x1.5
25
39.5
42.0
260
170
16
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW16 M 16
GIRSW16
16
21
15.00
42
64
85
27.0
22.0
19.3
22
M 16
28
60.5
52.5
230
230
15
yes
yes
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW16 M 16x1.5
GIRSW16
16
21
15.00
42
64
85
27.0
22.0
19.3
22
M 16x1.5
28
60.5
52.5
230
230
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW18 M 18x1.5
GIRSW18
18
23
16.50
46
71
94
31.0
25.0
21.8
27
M 18x1.5
32
73.0
64.0
210
320
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW20 M 20x1.5
GIRSW20
20
25
18.00
50
77
102
34.0
27.5
24.3
32
M 20x1.5
33
83.0
78.0
190
415
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW20 M 20x2.5
GIRSW20
20
25
18.00
50
77
102
34.0
27.5
24.3
32
M 20x2.5
33
83.0
78.0
190
415
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW22 M 22x1.5
GIRSW22
22
28
20.00
54
84
111
37.0
30.0
25.8
32
M 22x1.5
37
100.0
97.0
170
540
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW25 M 24x2
GIRSW25
25
31
22.00
60
94
124
42.0
33.5
29.6
36
M 24x2
42
118.0
122.0
150
750
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW25 M 24x3
GIRSW25
25
31
22.00
60
94
124
42.0
33.5
29.6
36
M 24x3
42
118.0
122.0
150
750
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW30 M 30x2
GIRSW30
30
37
25.00
70
110
145
50.0
40.0
34.8
41
M 30x2
51
155.0
168.0
130
1130
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW30 M 27x2
GIRSW30
30
37
25.00
70
110
145
50.0
40.0
34.8
41
M 27x2
51
155.0
168.0
130
1130
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW35 M 36x2
GIRSW35
35
43
28.00
80
125
165
58.0
46.0
37.7
50
M 36x2
56
191.0
206.0
110
1600
19
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW40 M 42x2
GIRSW40
40
49
35.00
90
142
187
69.0
57.0
44.2
60
M 42x2
60
235.0
286.0
100
2770
16
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GIRSW4R M 4
GIRSW4R
4
7
5.25
14
24
31
9.5
7.8
6.5
8
M 4
12
2.7
0.8
0
11
14
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GIRSW5R M 5
GIRSW5R
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 5
10
11.8
7.5
600
18
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D